Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22593.0350
Part Number
|
---|
22593.0350 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | d1 | d2 (mm) | h2 (mm) | l1 (mm) | l2 (mm) | t (mm) | WS1 (mm) | WS2 (mm) | Pad | Lock nut | Nut | Threaded pin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.01 € | 1 | 2 Days | with screw | 40 | M12 | - | 100 | 11 | 1.5 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 120 |
Loading...
Rubber cab | Rubber, black | Conflict Minerals free | yes |
---|
This page is Support Legs, protected against slipping, part number 22593.0350.
You can find the detail information about specifications and dimensions on part number 22593.0350.
Configure
Basic Attributes
h2(mm)
WS2(mm)
Nut
Type
Type
d1
d2(mm)
l1(mm)
l2(mm)
t(mm)
WS1(mm)
Pad
Lock nut
Threaded pin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22593.0320 |
22593.0325 |
22593.0330 |
22593.0355 |
22593.0360 |
22593.0365 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | d1 | d2 (mm) | h2 (mm) | l1 (mm) | l2 (mm) | t (mm) | WS1 (mm) | WS2 (mm) | Pad | Lock nut | Nut | Threaded pin | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.46 € | 1 | 2 Days | with screw | 40 | M10 | - | 50 | 11 | 1.5 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 67 | |||
5.60 € | 1 | 2 Days | with screw | 40 | M10 | - | 60 | 11 | 1.5 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 73 | |||
5.92 € | 1 | 2 Days | with screw | 40 | M10 | - | 80 | 11 | 1.5 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 82 | |||
7.30 € | 1 | 2 Days | with screw | 40 | M12 | - | 125 | 11 | 1.5 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 140 | |||
5.68 € | 1 | 2 Days | with screw | 50 | M8 | - | 40 | 11 | 2 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 71 | |||
5.69 € | 1 | 2 Days | with screw | 50 | M8 | - | 50 | 11 | 2 | 17 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | - | Steel, zinc-plated by galvanization, passivated | 72 |