Manufacturer part number: 22122.0005
Brand: HALDER
Price: 14.79 €
Delivery time: 2 Days
d1: 6 mm
d2: M12 x 1,5 mm
l1: ~ 56 mm
l2 min.: 6 mm
l3: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22122.0005
Part Number
|
---|
22122.0005 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (mm) | d2 (mm) | l1 (mm) | l2 min. (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Body | Locking pin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.79 € | 1 | 2 Days | 6 | M12 x 1,5 | ~ 56 | 6 | 22 | 6 | ~ 6.5 | ~ 19 | Steel, blackened | Steel, hardened | 44 |
Loading...
d3(mm) | 28 | WS(mm) | 19 | Press button | Thermoplastic POM, red |
---|---|---|---|---|---|
Knob | Thermoplastic PA 6, black-grey, matt | Temperature min.(°C) | -30 | Temperature max.(°C) | 80 |
Conflict Minerals free | yes |
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
l1(mm)
l2 min.(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Body
Locking pin
Filter by standard shipping days
Optional Attributes