Holder, for spring plungers (22082.0006)

Holder, for spring plungers 22082.0006

Click on this image to zoom in.

Click on this image to zoom in.

  • Holder, for spring plungers 22082.0006
  • Holder, for spring plungers 22082.0006
  • Holder, for spring plungers 22082.0006

Product Details:

Manufacturer part number: 22082.0006

Brand: HALDER

Price: 1.62

Delivery time: 2 Days


Technical Data:

Type: left

d1: 6 mm

d2: 3.2 mm

d3: 3 mm

b: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22082.0006

Part Number
22082.0006
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d1
(mm)
d2
(mm)
d3
(mm)
b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l
(mm)
Suitable screw Weight
(g)

1.62 €

1 2 Days left63.238.53.24.2537.5M33

Loading...

  1. 1

Basic information

Material Zinc die-cast, nickel-plated Conflict Minerals free yes

This page is Holder, for spring plungers, part number 22082.0006.
You can find the detail information about specifications and dimensions on part number 22082.0006.

Variation of this product

Part Number
22082.0008
22082.0106
22082.0108
22082.0206
22082.0208
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type d1
(mm)
d2
(mm)
d3
(mm)
b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l
(mm)
Suitable screw Weight
(g)

1.62 €

1 2 Days left84.3410.54.25.2549.5M45

1.62 €

1 2 Days two-sided63.2-8.53.24.25-7.5M34

1.62 €

1 2 Days two-sided84.3-10.54.25.25-9.5M46

1.62 €

1 2 Days right63.238.53.24.2537.5M33

1.62 €

1 2 Days right84.3410.54.25.2549.5M45

Tech Support