Manufacturer part number: 24331.0005
Brand: HALDER
Price: 34.92 €
Delivery time: 2 Days
Type: With smooth bore mm
d1: 10 mm
d2: 23 mm
d3: 30 mm
d4: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24331.0005
Part Number
|
---|
24331.0005 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | b (mm) | l (mm) | Handle body | Colour | Axle part | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.92 € | 1 | 2 Days | With smooth bore | 10 | 23 | 30 | 16 | 19.5 | ~ 4 | 25.5 | 4.3 | 43 | - | 80 | Aluminium, plastic coated, similar to RAL 9006 silver, structural matt | silver | Steel, blackened | 131 |
Loading...
Handle | Thermoplastic, black, dull | Covering | Plastic, light grey | Conflict Minerals free | yes |
---|
Configure
Basic Attributes
b(mm)
Type
Type(mm)
d1(mm)
d2(mm)
d3(mm)
d4(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
h5(mm)
l(mm)
Handle body
Colour
Axle part
Filter by standard shipping days
Optional Attributes