Toggle Clamps Hook Type, vertical, with horizontal base (23330.5004)

Toggle Clamps Hook Type, vertical, with horizontal base 23330.5004

Product Details:

Manufacturer part number: 23330.5004

Brand: HALDER

Price: 61.01

Delivery time: 2 Days


Technical Data:

Nominal size: 4

d1: 6 mm

d2: 6.5 mm

d3: 6.5 mm

b1: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.5004

Part Number
23330.5004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size d1
(mm)
d2
(mm)
d3
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
h3 max.
(mm)
h4 min.
(mm)
h4 max.
(mm)
h5 l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(kN)
Weight
(g)

61.01 €

1 2 Days 466.56.54824.5-327013634.564736141251908635193.2358

Loading...

  1. 1

Basic information

Type Standard Clamp Steel, zinc-plated by galvanization, passivated Rivet stainless steel
Handle plastic α min.(°) -10 Temperature min.(°C) 80
Conflict Minerals free yes REACH compliant yes

This page is Toggle Clamps Hook Type, vertical, with horizontal base, part number 23330.5004.
You can find the detail information about specifications and dimensions on part number 23330.5004.

Variation of this product

Part Number
23330.5003
23330.5005
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal size d1
(mm)
d2
(mm)
d3
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
h3 max.
(mm)
h4 min.
(mm)
h4 max.
(mm)
h5 l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(kN)
Weight
(g)

40.26 €

1 2 Days 345.25.23819.5-23.54799244953011911586.4526131.6149

105.90 €

1 2 Days 588.58.56535-4694.51684381947191512399.5854327791

Tech Support