Vertical Toggle Clamps, with vertical base

Vertical Toggle Clamps, with vertical base

Click on this image to zoom in.

Click on this image to zoom in.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.
These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.
The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.
The toggle clamps are manufactured from high quality components and are designed for continuous use.
An oil resistant ergonomic 2-component handle, with increased grip area with soft surface for high ease of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23330.0013
23330.0014
23330.0015
23330.0016
23330.0017
23330.0214
23330.0215
23330.0216
23330.0217
23330.0613
23330.0614
23330.0615
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Plastic cap Nominal size d1
(mm)
d2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4 min.
(mm)
h4 max.
(mm)
h5 h6
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
l9
(mm)
F1
(kN)
F2
(kN)
α
(°)
Weight
(g)

39.40 €

1 2 Days Standard-35.5M6 x 352165144.5381211.519.528.5-3230788052112562032-0.81.260197

47.67 €

1 2 Days Standard-47.5M8 x 452786200481816.52541-1121147919367.52040-1.22.560417

64.43 €

1 2 Days Standard-58.6M8 x 6535108244652016.545.555.5-1411301011654133253-1.7360689

97.56 €

1 2 Days Standard-68.5M12 x 8045141030177251849666419518314035729.54565-35601511

131.41 €

1 2 Days Standard-713M12 x 110451410369117303390.5102-231206165288924.550.590-3.45.5602420

47.67 €

1 2 Days With solid support arm-47.5M8 x 452766200481814.52641-108.51168119.5437.52035-1.42.5105426

64.43 €

1 2 Days With solid support arm-58.6M8 x 6534882446520134455.5-141.5129.51011761133253-23105679

97.56 €

1 2 Days With solid support arm-68.5M12 x 80361010302772515476664196.518414130.5889.5456516.5-31.5351151506

131.41 €

1 2 Days With solid support arm-713M12 x 1103910103691173028.586.5102-232206165.520.59024.550.590-3.55.51402408

73.71 €

1 2 Days With safety lockPVC, black35.5M6 x 353865154381211.519.528.5-323078895211256203212.511.295237

80.97 €

1 2 Days With safety lockPVC, black47.5M8 x 45488620048181018.541-1111147919377.52040-1.42.5105484

95.70 €

1 2 Days With safety lockPVC, black58.6M8 x 6553108244652016.545.555.5-1411301011654133253-23105776

Loading...

  1. 1

Basic information

Clamp Steel, zinc-plated by galvanization, passivated Rivet stainless steel Handle plastic
Clamping screw Steel, tempered, zinc-plated by galvanization Clamping cap Rubber, black α min.(°) -10
Temperature min.(°C) 80 Conflict Minerals free yes REACH compliant yes

Tech Support