Clamp Lock Pins, with button handle (22410.0022)

Clamp Lock Pins, with button handle 22410.0022

Product Details:

Manufacturer part number: 22410.0022

Brand: HALDER

Price: 23.02

Delivery time: 4 Days


Technical Data:

d1: 6 mm

d2: 6.2 mm

d3: 11.3 mm

d4: 20 mm

l1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22410.0022

Part Number
22410.0022
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Pin Weight
(g)

23.02 €

1 4 Days 66.211.3201017.420.717.614.6621Stainless steel 1.430513

Loading...

  1. 1

Basic information

Temperature max.(°C) 150 Temperature min.(°C) -30 Press button Stainless steel, yellow similar to RAL 1016
Spring stainless steel Handle Aluminium, black similar to RAL 9005 Conflict Minerals free yes

This page is Clamp Lock Pins, with button handle, part number 22410.0022.
You can find the detail information about specifications and dimensions on part number 22410.0022.

Variation of this product

Part Number
22410.0024
22410.0028
22410.0032
22410.0042
22410.0044
22410.0048
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Pin Weight
(g)

23.02 €

1 4 Days 66.211.3202027.420.717.614.6621Stainless steel 1.430515

24.42 €

1 2 Days 66.211.3204047.420.717.614.6621Stainless steel 1.430519

25.65 €

1 2 Days 66.211.3206067.420.717.614.6621Stainless steel 1.430523

24.71 €

1 4 Days 88.314.1251018.627.322.618.6838Stainless steel 1.430525

25.00 €

1 2 Days 88.314.1252028.627.322.618.6838Stainless steel 1.430528

26.80 €

1 4 Days 88.314.1254048.627.322.618.6838Stainless steel 1.430536

Tech Support