Axial spherical roller bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29252

Part Number
29252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,954.12 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 260 O.D. D(mm) 360 Width B(mm) 60
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Operating direction one-sided effective Temperature range -30 to +200 °C
Weight(g) 18200.0

This page is Axial spherical roller bearings, part number 29252.
You can find the detail information about specifications and dimensions on part number 29252.

Tech Support