Axial spherical roller bearings EM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29480 EM

Part Number
29480 EM
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 400 O.D. D(mm) 710 Width B(mm) 185
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Cage Brass cage Operating direction one-sided effective Temperature range -30 to +200 °C
Weight(g) 310000.0

This page is Axial spherical roller bearings EM Series, part number 29480 EM.
You can find the detail information about specifications and dimensions on part number 29480 EM.

Tech Support