Manufacturer part number: RNU306
Brand: SKF
Price: 64.36 €
Delivery time: 12 Days
I.D. d: 42 mm
O.D. D: 72 mm
Width B: 19 mm
Number of Raceway Ring Rows: -
Design: Bearing without inner ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNU306
Precision (JIS) | Grade 6 | Bore | Cylindrical | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Temperature range | -30 to +150 °C |
This page is Cylindrical roller bearings, part number RNU306.
You can find the detail information about specifications and dimensions on part number RNU306.
Part Number |
---|
BC1B320811 |
BC1B322162 |
NU1016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
313.82 € | 1 | 4 Days | 17 | 37 | 14 | Single Row | - | 7316577732811 | 68.0 | ||
731.50 € | 1 | 4 Days | 85 | 157.022 | 28 | Single Row | - | 7316571041360 | 2285.0 | ||
250.92 € | 1 | 17 Days | 80 | 125 | 22 | Single Row | Floating bearing. inner ring removable on both sides | 7316577012920 | 880.0 |