Cylindrical roller bearings A Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BC1B320308 A

Part Number
BC1B320308 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 45 O.D. D(mm) 100 Width B(mm) 31
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
EAN 7316570702149 Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +150 °C Weight(g) 1226.0

This page is Cylindrical roller bearings A Series, part number BC1B320308 A.
You can find the detail information about specifications and dimensions on part number BC1B320308 A.

Tech Support