Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NCF2914 CV |
NCF2916 CV |
NCF2922 CV |
NCF2934 CV |
NCF2938 CV |
NCF2940 CV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
280.97 € | 1 | 4 Days | 70 | 100 | 19 | 7316572315590 | 475.0 | ||
330.82 € | 1 | 4 Days | 80 | 110 | 19 | 7316572315606 | 565.0 | ||
830.22 € | 1 | 4 Days | 110 | 150 | 24 | 7316572305607 | 1201.0 | ||
1,849.10 € | 1 | 4 Days | 170 | 230 | 36 | 7316572305782 | 4240.0 | ||
1,711.22 € | 1 | 4 Days | 190 | 260 | 42 | 7316572319956 | 6571.0 | ||
1,530.03 € | 1 | 4 Days | 200 | 280 | 48 | 7316572343302 | 9378.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | None. full complement roller bearing | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Support bearing (axial displacement) | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +150 °C |