Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC1-0013 E
I.D. d(mm) | 31.99 | O.D. D(mm) | 62 | Width B(mm) | 18 |
---|---|---|---|---|---|
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
EAN | 7316574625000 | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +150 °C | Weight(g) | 237.0 |
This page is Cylindrical roller bearings E Series, part number BC1-0013 E.
You can find the detail information about specifications and dimensions on part number BC1-0013 E.