Cylindrical roller bearings ECJC3 Series (NJ210 ECJC3)

Cylindrical roller bearings  ECJC3 Series NJ210 ECJC3

Product Details:

Manufacturer part number: NJ210 ECJC3

Brand: SKF

Price: 83.77

Delivery time: 17 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 90 mm

Width B: 20 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 7316577108128


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ210 ECJC3

Part Number
NJ210 ECJC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

83.77 €

1 17 Days 509020support bearing (axial displacem.). I R removable on 1 side7316577108128512.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECJC3 Series, part number NJ210 ECJC3.
You can find the detail information about specifications and dimensions on part number NJ210 ECJC3.

Variation of this product

Part Number
N312 ECJC3
NJ208 ECJC3
NJ211 ECJC3
NJ213 ECJC3
NJ219 ECJC3
NJ2210 ECJC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

434.65 €

1 4 Days 6013031Floating bearing. outer ring removable on both sides73165701788381843.0

67.90 €

1 17 Days 408018support bearing (axial displacem.). I R removable on 1 side7316577726513391.0

93.28 €

1 17 Days 5510021support bearing (axial displacem.). I R removable on 1 side7316577108166701.0

118.68 €

1 17 Days 6512023support bearing (axial displacem.). I R removable on 1 side73165770611261101.0

276.48 €

1 4 Days 9517032support bearing (axial displacem.). I R removable on 1 side73165711087112940.0

111.90 €

1 4 Days 509023support bearing (axial displacem.). I R removable on 1 side7316570150094597.0

Tech Support