Cylindrical roller bearings ECJC4 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ326 ECJC4

Part Number
NJ326 ECJC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,417.63 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 130 O.D. D(mm) 280 Width B(mm) 58
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design support bearing (axial displacem.). I R removable on 1 side EAN 7316576624889 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 16360.001

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support