Cylindrical roller bearings ECMC3 Series (NJ312 ECMC3)

Cylindrical roller bearings  ECMC3 Series NJ312 ECMC3

Product Details:

Manufacturer part number: NJ312 ECMC3

Brand: SKF

Price: 322.30

Delivery time: 4 Days


Technical Data:

I.D. d: 60 mm

O.D. D: 130 mm

Width B: 31 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 7316577040954


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ312 ECMC3

Part Number
NJ312 ECMC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

322.30 €

1 4 Days 6013031support bearing (axial displacem.). I R removable on 1 side73165770409542181.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECMC3 Series, part number NJ312 ECMC3.
You can find the detail information about specifications and dimensions on part number NJ312 ECMC3.

Variation of this product

Part Number
N320 ECMC3
N324 ECMC3
NJ2218 ECMC3
NJ314 ECMC3
NU209 ECMC3
NU212 ECMC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

1,282.00 €

1 4 Days 10021547Floating bearing. outer ring removable on both sides73165776587468485.0

2,064.80 €

1 4 Days 12026055Floating bearing. outer ring removable on both sides731657772221814865.0

543.63 €

1 4 Days 9016040support bearing (axial displacem.). I R removable on 1 side73165702387093637.0

419.75 €

1 4 Days 7015035support bearing (axial displacem.). I R removable on 1 side73165770603583228.0

200.50 €

1 4 Days 458519Floating bearing. inner ring removable on both sides-503.00003

249.53 €

1 17 Days 6011022Floating bearing. inner ring removable on both sides7316576623813930.0

Tech Support