Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU212 ECMC4 |
NU310 ECMC4 |
NU313 ECMC4 |
NUP218 ECMC4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
229.64 € | 1 | 17 Days | 60 | 110 | 22 | Floating bearing. inner ring removable on both sides | 7316576624414 | 930.0 | ||
247.02 € | 1 | 17 Days | 50 | 110 | 27 | Floating bearing. inner ring removable on both sides | 7316577054340 | 1312.0 | ||
352.69 € | 1 | 17 Days | 65 | 140 | 33 | Floating bearing. inner ring removable on both sides | 7316577054357 | 2646.0 | ||
675.31 € | 1 | 17 Days | 90 | 160 | 30 | Fixed bearing | 7316570373462 | 2765.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +150 °C |