Cylindrical roller bearings ECMC4VA301 Series (NJ314 ECMC4VA301)

Cylindrical roller bearings  ECMC4VA301 Series NJ314 ECMC4VA301

Product Details:

Manufacturer part number: NJ314 ECMC4VA301

Brand: SKF

Price: 439.75

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 150 mm

Width B: 35 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 7316576626050


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ314 ECMC4VA301

Part Number
NJ314 ECMC4VA301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

439.75 €

1 4 Days 7015035support bearing (axial displacem.). I R removable on 1 side73165766260503228.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Strongly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECMC4VA301 Series, part number NJ314 ECMC4VA301.
You can find the detail information about specifications and dimensions on part number NJ314 ECMC4VA301.

Variation of this product

Part Number
NU319 ECMC4VA301
NU320 ECMC4VA301
NU322 ECMC4VA301
NU324 ECMC4VA301
NU326 ECMC4VA301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

758.75 €

1 17 Days 9520045Floating bearing. inner ring removable on both sides71365708972727107.0

99,999.00 €

1 4 Days 10021547Floating bearing. inner ring removable on both sides73165777231308500.0

1,300.12 €

1 17 Days 11024050Floating bearing. inner ring removable on both sides731657772101311600.0

99,999.00 €

1 4 Days 12026055Floating bearing. inner ring removable on both sides731657075337014910.0

1,942.50 €

1 17 Days 13028058Floating bearing. inner ring removable on both sides731657772156318290.0

Tech Support