Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,007.60 € | 1 | 4 Days | 130 | 230 | 64 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316571388632 | 11800.0 | ||
1,280.45 € | 1 | 4 Days | 140 | 250 | 68 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316571599762 | 15270.0 | ||
188.68 € | 1 | 17 Days | 40 | 90 | 33 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316571069616 | 1099.0 | ||
405.10 € | 1 | 4 Days | 60 | 130 | 46 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316577727084 | 3083.0 | ||
1,486.83 € | 1 | 4 Days | 110 | 240 | 80 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316574522095 | 18976.0 | ||
1,570.13 € | 1 | 4 Days | 120 | 260 | 86 | Grade 6 | support bearing (axial displacem.). I R removable on 1 side | 7316574588275 | 23110.0 | ||
678.84 € | 1 | 17 Days | 100 | 180 | 46 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316577728401 | 5247.0 | ||
948.51 € | 1 | 4 Days | 120 | 215 | 58 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316570496116 | 9287.0 | ||
1,224.97 € | 1 | Quote | 140 | 250 | 68 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316571599793 | 14200.0 | ||
1,788.45 € | 1 | 4 Days | 160 | 290 | 80 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316574658435 | 23500.0 | ||
2,491.65 € | 1 | 4 Days | 180 | 320 | 86 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316574820351 | 31854.0 | ||
765.37 € | 1 | 4 Days | 130 | 230 | 40 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316577053954 | 7126.0 | ||
283.27 € | 1 | 4 Days | 40 | 90 | 33 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316570757866 | 1074.0 | ||
378.37 € | 1 | 4 Days | 45 | 100 | 36 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316570882599 | 1400.0 | ||
451.52 € | 1 | 4 Days | 65 | 140 | 48 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316577727169 | 3722.0 | ||
640.55 € | 1 | 4 Days | 70 | 150 | 51 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316571183473 | 4524.0 | ||
2,000.53 € | 1 | Quote | 120 | 260 | 86 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316574588244 | 22759.0 | ||
2,127.08 € | 1 | 17 Days | 130 | 280 | 93 | Grade 6 | Floating bearing. inner ring removable on both sides | - | 28400.0 | ||
3,221.55 € | 1 | 4 Days | 150 | 320 | 108 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316574929474 | 43090.0 | ||
1,841.39 € | 1 | 4 Days | 190 | 340 | 55 | Grade 6 | Floating bearing. inner ring removable on both sides | - | 22300.0 | ||
1,326.66 € | 1 | 17 Days | 120 | 260 | 55 | Grade 6 | Floating bearing. inner ring removable on both sides | 7316571483566 | 14781.0 | ||
2,371.17 € | 1 | 4 Days | 160 | 340 | 68 | - | Floating bearing. inner ring removable on both sides | - | 30870.0 |
Loading...
Number of Raceway Ring Rows | Single Row | Bore | Cylindrical | Cage | Brass cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Temperature range | -30 to +150 °C |