Cylindrical roller bearings ECMLC4 Series (NJ2318 ECMLC4)

Cylindrical roller bearings  ECMLC4 Series NJ2318 ECMLC4

Product Details:

Manufacturer part number: NJ2318 ECMLC4

Brand: SKF

Price: 941.30

Delivery time: 4 Days


Technical Data:

I.D. d: 90 mm

O.D. D: 190 mm

Width B: 64 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 7316571411347


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ2318 ECMLC4

Part Number
NJ2318 ECMLC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

941.30 €

1 4 Days 9019064support bearing (axial displacem.). I R removable on 1 side73165714113478920.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Strongly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECMLC4 Series, part number NJ2318 ECMLC4.
You can find the detail information about specifications and dimensions on part number NJ2318 ECMLC4.

Variation of this product

Part Number
NJ2316 ECMLC4
NJ2320 ECMLC4
NU2326 ECMLC4
NUP2305 ECMLC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

876.63 €

1 4 Days 8017058support bearing (axial displacem.). I R removable on 1 side73165707601566722.0

1,219.62 €

1 4 Days 10021573support bearing (axial displacem.). I R removable on 1 side731657159965613320.0

2,102.83 €

1 4 Days 13028093Floating bearing. inner ring removable on both sides731657455931228400.0

333.45 €

1 17 Days 256224Fixed bearing7316571355399395.0

Tech Support