Cylindrical roller bearings ECNJC3VM004 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP309 ECNJC3VM004

Part Number
NUP309 ECNJC3VM004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

177.53 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 45 O.D. D(mm) 100 Width B(mm) 25
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Fixed bearing EAN 7316570979367 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 945.0

This page is Cylindrical roller bearings ECNJC3VM004 Series, part number NUP309 ECNJC3VM004.
You can find the detail information about specifications and dimensions on part number NUP309 ECNJC3VM004.

Tech Support