Cylindrical roller bearings ECNMLC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP314 ECNMLC3

Part Number
NUP314 ECNMLC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99,999.00 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 150 Width B(mm) 35
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Fixed bearing EAN 7316570901047 Outer ring Ring groove on outer ring
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 3170.0

This page is Cylindrical roller bearings ECNMLC3 Series, part number NUP314 ECNMLC3.
You can find the detail information about specifications and dimensions on part number NUP314 ECNMLC3.

Tech Support