Cylindrical roller bearings ECP Series (N208 ECP)

Cylindrical roller bearings  ECP Series N208 ECP

Product Details:

Manufacturer part number: N208 ECP

Brand: SKF

Price: 87.32

Delivery time: 17 Days


Technical Data:

I.D. d: 40 mm

O.D. D: 80 mm

Width B: 18 mm

Number of Raceway Ring Rows: Single Row

Design: Floating bearing. outer ring removable on both sides


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N208 ECP

Part Number
N208 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

87.32 €

1 17 Days 408018Single RowFloating bearing. outer ring removable on both sides7316577061089370.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Bore Cylindrical Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +120 °C

This page is Cylindrical roller bearings ECP Series, part number N208 ECP.
You can find the detail information about specifications and dimensions on part number N208 ECP.

Variation of this product

Part Number
N206 ECP
N211 ECP
N217 ECP
N220 ECP
N221 ECP
N224 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

68.14 €

1 17 Days 306216Single RowFloating bearing. outer ring removable on both sides7316577046116198.0

217.34 €

1 17 Days 5510021Single RowFloating bearing. outer ring removable on both sides7316577029034650.0

346.25 €

1 4 Days 8515028Single RowFloating bearing. outer ring removable on both sides73165771083951890.0

457.28 €

1 4 Days 10018034Single RowFloating bearing. outer ring removable on both sides73165770423093443.0

1,647.64 €

1 4 Days 10519036Single RowFloating bearing. outer ring removable on both sides73165773131953953.0

544.57 €

1 4 Days 12021540Single RowFloating bearing. outer ring removable on both sides73165770499335727.0

Tech Support