Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ2205 ECPC4 |
NJ2305 ECPC4 |
NJ2308 ECPC4 |
NJ2309 ECPC4 |
NJ2311 ECPC4 |
NJ2312 ECPC4 |
NJ2313 ECPC4 |
NJ310 ECPC4 |
NJ312 ECPC4 |
NJ313 ECPC4 |
NJ314 ECPC4 |
NJ316 ECPC4 |
NJ318 ECPC4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
43.58 € | 1 | 17 Days | 25 | 52 | 18 | 7316570551839 | 166.0 | ||
63.69 € | 1 | 17 Days | 25 | 62 | 24 | 7316570635386 | 348.0 | ||
105.94 € | 1 | 17 Days | 40 | 90 | 33 | 7316577732712 | 950.0 | ||
109.29 € | 1 | 17 Days | 45 | 100 | 36 | 7316570883312 | 1328.0 | ||
193.24 € | 1 | 4 Days | 55 | 120 | 43 | 7316570281781 | 2259.0 | ||
225.67 € | 1 | 4 Days | 60 | 130 | 46 | 7316570156096 | 2808.0 | ||
268.34 € | 1 | 4 Days | 65 | 140 | 48 | 7316570126969 | 3363.0 | ||
103.91 € | 1 | 12 Days | 50 | 110 | 27 | 7316577034656 | 1171.0 | ||
227.52 € | 1 | 17 Days | 60 | 130 | 31 | 7316570922486 | 1826.0 | ||
206.58 € | 1 | 4 Days | 65 | 140 | 33 | 7316577109422 | 2302.0 | ||
221.25 € | 1 | 17 Days | 70 | 150 | 35 | 7316577652072 | 2765.0 | ||
341.72 € | 1 | 4 Days | 80 | 170 | 39 | 7316577724922 | 4021.9998 | ||
444.99 € | 1 | 4 Days | 90 | 190 | 43 | - | 5466.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Design | support bearing (axial displacem.). I R removable on 1 side | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +120 °C |