Cylindrical roller bearings ECPC5 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ211 ECPC5

Part Number
NJ211 ECPC5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.81 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 55 O.D. D(mm) 100 Width B(mm) 21
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Extremely increased radial clearance Current insulation No current insulation
Design support bearing (axial displacem.). I R removable on 1 side EAN 7316570385779 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +120 °C Weight(g) 681.0

This page is Cylindrical roller bearings ECPC5 Series, part number NJ211 ECPC5.
You can find the detail information about specifications and dimensions on part number NJ211 ECPC5.

Tech Support