Cylindrical roller bearings ECPHC4 Series (NJ207 ECPHC4)

Cylindrical roller bearings  ECPHC4 Series NJ207 ECPHC4

Product Details:

Manufacturer part number: NJ207 ECPHC4

Brand: SKF

Price: 87.10

Delivery time: 17 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 72 mm

Width B: 17 mm

Weight: 308.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ207 ECPHC4

Part Number
NJ207 ECPHC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

87.10 €

1 17 Days 357217308.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design support bearing (axial displacem.). I R removable on 1 side Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +120 °C

This page is Cylindrical roller bearings ECPHC4 Series, part number NJ207 ECPHC4.
You can find the detail information about specifications and dimensions on part number NJ207 ECPHC4.

Variation of this product

Part Number
NJ2210 ECPHC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

94.78 €

1 17 Days 509023586.0

Tech Support