Cylindrical roller bearings EVC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ2004 EVC3

Part Number
NJ2004 EVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.52 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 20 O.D. D(mm) 42 Width B(mm) 14
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design support bearing (axial displacem.). I R removable on 1 side EAN 7316577012432 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 89.0

This page is Cylindrical roller bearings EVC3 Series, part number NJ2004 EVC3.
You can find the detail information about specifications and dimensions on part number NJ2004 EVC3.

Tech Support