Manufacturer part number: NU207 K.ECPC3
Brand: SKF
Price: 58.90 €
Delivery time: 4 Days
I.D. d: 35 mm
O.D. D: 72 mm
Width B: 17 mm
EAN: 7316577028983
Weight: 294.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU207 K.ECPC3
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Tapered (1:12) |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +120 °C |
This page is Cylindrical roller bearings K.ECPC3 Series, part number NU207 K.ECPC3.
You can find the detail information about specifications and dimensions on part number NU207 K.ECPC3.
Part Number |
---|
NU208 K.ECPC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
69.90 € | 1 | 4 Days | 40 | 80 | 18 | 7316577314697 | 364.0 |