• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cylindrical roller bearings K.SP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3007 K.SP

Part Number
NN3007 K.SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

398.28 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 35 O.D. D(mm) 62 Width B(mm) 20
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides EAN 7316576611087 Outer ring Without groove/lubrication holes
Seal None open bearing Weight(g) 249.0

This page is Cylindrical roller bearings K.SP Series, part number NN3007 K.SP.
You can find the detail information about specifications and dimensions on part number NN3007 K.SP.

Tech Support