Manufacturer part number: NN3006 K.TNSP
Brand: SKF
Price: 343.24 €
Delivery time: 17 Days
I.D. d: 30 mm
O.D. D: 55 mm
Width B: 19 mm
EAN: 7316577726506
Weight: 179.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3006 K.TNSP
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +120 °C |
This page is Cylindrical roller bearings K.TNSP Series, part number NN3006 K.TNSP.
You can find the detail information about specifications and dimensions on part number NN3006 K.TNSP.
Part Number |
---|
NN3008 K.TNSP |
NN3009 K.TNSP |
NN3015 K.TNSP |
NN3016 K.TNSP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
324.36 € | 1 | 17 Days | 40 | 68 | 21 | 7316576621901 | 302.0 | ||
342.18 € | 1 | 17 Days | 45 | 75 | 23 | 7316576621918 | 375.0 | ||
437.71 € | 1 | 17 Days | 75 | 115 | 30 | 7316572121924 | 1050.0 | ||
463.96 € | 1 | 17 Days | 80 | 125 | 34 | 7316572120989 | 1450.0 |