Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU1014 ML |
NU1018 ML |
NU1020 ML |
NU1021 ML |
NU1022 ML |
NU1032 ML |
NU1034 ML |
NU1036 ML |
NU1038 ML |
NU1044 ML |
NU1048 ML |
NU1052 ML |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
257.28 € | 1 | 17 Days | 70 | 110 | 20 | 7316577728784 | 705.0 | ||
400.00 € | 1 | 4 Days | 90 | 140 | 24 | 7316577727091 | 1369.0 | ||
337.50 € | 1 | 4 Days | 100 | 150 | 24 | 7316577660336 | 1471.0 | ||
581.79 € | 1 | 4 Days | 105 | 160 | 26 | 7316577727831 | 1875.0 | ||
428.57 € | 1 | 4 Days | 110 | 170 | 28 | 7316577728791 | 2350.0 | ||
827.45 € | 1 | 4 Days | 160 | 240 | 38 | 7316571293677 | 5976.0 | ||
1,232.67 € | 1 | 17 Days | 170 | 260 | 42 | 7316571434827 | 7990.0 | ||
1,302.20 € | 1 | 4 Days | 180 | 280 | 46 | 7316570741292 | 10470.0 | ||
1,385.83 € | 1 | 4 Days | 190 | 290 | 46 | 7316571327242 | 10850.0 | ||
1,721.63 € | 1 | 4 Days | 220 | 340 | 56 | 7316574092611 | 18314.0 | ||
2,229.60 € | 1 | 17 Days | 240 | 360 | 56 | 7316574092383 | 20067.0 | ||
2,685.27 € | 1 | 17 Days | 260 | 400 | 65 | 7316574092352 | 29500.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +150 °C |