Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU1010 MLC3 |
NU1022 MLC3 |
NU1024 MLC3 |
NU1026 MLC3 |
NU1032 MLC3 |
NU1034 MLC3 |
NU1036 MLC3 |
NU1044 MLC3 |
NU1048 MLC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
135.02 € | 1 | 17 Days | 50 | 80 | 16 | 7316571489476 | 308.0 | ||
434.16 € | 1 | 17 Days | 110 | 170 | 28 | 7316571006055 | 2350.0 | ||
403.83 € | 1 | 4 Days | 120 | 180 | 28 | 7316577727107 | 2530.0 | ||
502.23 € | 1 | 4 Days | 130 | 200 | 33 | 7316577727268 | 3837.0 | ||
795.63 € | 1 | 4 Days | 160 | 240 | 38 | 7316571293684 | 5976.0 | ||
1,104.54 € | 1 | 17 Days | 170 | 260 | 42 | 7316571434834 | 8167.0 | ||
1,252.11 € | 1 | 4 Days | 180 | 280 | 46 | 7316570503586 | 10470.0 | ||
1,655.40 € | 1 | 4 Days | 220 | 340 | 56 | 7316574092260 | 18314.0 | ||
1,969.15 € | 1 | 4 Days | 240 | 360 | 56 | 7316574092154 | 20400.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +150 °C |