Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3007 SP
I.D. d(mm) | 35 | O.D. D(mm) | 62 | Width B(mm) | 20 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | EAN | 7316577302007 | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Weight(g) | 276.0 |
This page is Cylindrical roller bearings SP Series, part number NN3007 SP.
You can find the detail information about specifications and dimensions on part number NN3007 SP.