Spherical roller bearings 2CS5GEM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24122-2CS5GEM

Part Number
24122-2CS5GEM
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 110 O.D. D(mm) 180 Width B(mm) 69
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
EAN 7316572481974 Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Standard version Weight(g) 6850.0

This page is Spherical roller bearings 2CS5GEM Series, part number 24122-2CS5GEM.
You can find the detail information about specifications and dimensions on part number 24122-2CS5GEM.

Tech Support