Spherical roller bearings 2CS5WC3GEM7 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24128 -2CS5WC3GEM7

Part Number
24128 -2CS5WC3GEM7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

996.17 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 140 O.D. D(mm) 225 Width B(mm) 85
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Slightly increased radial clearance
EAN 7316575672249 Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Standard version Weight(g) 12800.0

Tech Support