Spherical roller bearings 2RSVT143 Series (BS2-2216-2RSVT143)

Spherical roller bearings  2RSVT143 Series BS2-2216-2RSVT143

Product Details:

Manufacturer part number: BS2-2216-2RSVT143

Brand: SKF

Price: 229.70

Delivery time: 4 Days


Technical Data:

I.D. d: 80 mm

O.D. D: 140 mm

Width B: 40 mm

EAN: 7316576831638

Weight: 2420.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS2-2216-2RSVT143

Part Number
BS2-2216-2RSVT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

229.70 €

1 4 Days 801404073165768316382420.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 °C Version Special grease (high pressure lithium soap grease)

This page is Spherical roller bearings 2RSVT143 Series, part number BS2-2216-2RSVT143.
You can find the detail information about specifications and dimensions on part number BS2-2216-2RSVT143.

Variation of this product

Part Number
BS2-2209 -2RSVT143
BS2-2213 -2RSVT143
BS2-2215 -2RSVT143
BS2-2218 -2RSVT143
BS2-2312-2RSVT143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

109.15 €

1 12 Days 4585287316576193187646.0

177.07 €

1 17 Days 6512038-1774.0

202.45 €

1 4 Days 7513038-1964.0

307.42 €

1 4 Days 9016048-3861.0

250.79 €

1 4 Days 6013053-3320.0

Tech Support