Spherical roller bearings CC Series (21306 CC)

Spherical roller bearings  CC Series 21306 CC

Product Details:

Manufacturer part number: 21306 CC

Brand: SKF

Price: 77.52

Delivery time: Quote


Technical Data:

I.D. d: 30 mm

O.D. D: 72 mm

Width B: 19 mm

EAN: 7316576651618

Weight: 408.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21306 CC

Part Number
21306 CC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

77.52 €

1 Quote 3072197316576651618408.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings CC Series, part number 21306 CC.
You can find the detail information about specifications and dimensions on part number 21306 CC.

Variation of this product

Part Number
21307 CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

84.75 €

1 12 Days 3580217316576651632529.0

Tech Support