Spherical roller bearings CCC3W33 Series (22230 CCC3W33)

Spherical roller bearings  CCC3W33 Series 22230 CCC3W33

Product Details:

Manufacturer part number: 22230 CCC3W33

Brand: SKF

Price: 989.03

Delivery time: 4 Days


Technical Data:

I.D. d: 150 mm

O.D. D: 270 mm

Width B: 73 mm

EAN: 7316576600692

Weight: 17790.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22230 CCC3W33

Part Number
22230 CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

989.03 €

1 4 Days 15027073731657660069217790.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings CCC3W33 Series, part number 22230 CCC3W33.
You can find the detail information about specifications and dimensions on part number 22230 CCC3W33.

Variation of this product

Part Number
22232 CCC3W33
22234 CCC3W33
22236 CCC3W33
22238 CCC3W33
22240 CCC3W33
22248 CCC3W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,046.43 €

1 4 Days 16029080731657660132322750.0

1,364.95 €

1 4 Days 17031086731657660081427975.0

1,681.37 €

1 4 Days 18032086-27340.0

2,072.89 €

1 4 Days 19034092-35200.0

2,383.83 €

1 4 Days 20036098-42700.0

4,345.23 €

1 4 Days 240440120-80000.0

Tech Support