Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
760.92 € | 1 | 4 Days | 140 | 250 | 68 | - | 13982.0 | ||
893.32 € | 1 | 4 Days | 150 | 270 | 73 | 7316576600685 | 17790.0 | ||
1,046.43 € | 1 | 4 Days | 160 | 290 | 80 | 7316576601316 | 22736.0 | ||
1,364.95 € | 1 | 4 Days | 170 | 310 | 86 | - | 27975.0 | ||
1,681.37 € | 1 | 4 Days | 180 | 320 | 86 | - | 27340.0 | ||
2,072.89 € | 1 | 4 Days | 190 | 340 | 92 | - | 35200.0 | ||
2,479.16 € | 1 | 4 Days | 200 | 360 | 98 | - | 42700.0 | ||
2,668.88 € | 1 | 4 Days | 220 | 400 | 108 | - | 58400.0 | ||
4,345.23 € | 1 | 4 Days | 240 | 440 | 120 | 7316576653247 | 80000.0 | ||
5,831.82 € | 1 | 4 Days | 260 | 480 | 130 | 7316571787541 | 103700.0 | ||
1,048.98 € | 1 | 4 Days | 120 | 260 | 86 | 7316576601552 | 22236.0 | ||
1,218.76 € | 1 | 4 Days | 130 | 280 | 93 | - | 27660.0 | ||
1,540.28 € | 1 | 4 Days | 140 | 300 | 102 | - | 34500.0 | ||
1,944.43 € | 1 | 4 Days | 150 | 320 | 108 | - | 41700.0 | ||
2,162.53 € | 1 | 4 Days | 160 | 340 | 114 | - | 49100.0 | ||
2,966.38 € | 1 | 4 Days | 180 | 380 | 126 | - | 67800.0 | ||
3,669.60 € | 1 | 4 Days | 190 | 400 | 132 | - | 78400.0 | ||
6,941.80 € | 1 | 4 Days | 240 | 500 | 155 | 7316576654817 | 145100.0 | ||
292.60 € | 1 | 4 Days | 110 | 170 | 45 | 7316577033024 | 3685.0 | ||
333.20 € | 1 | 4 Days | 120 | 180 | 46 | 7316576654893 | 3973.0 | ||
498.83 € | 1 | 4 Days | 130 | 200 | 52 | 7316576654954 | 5734.0 | ||
674.70 € | 1 | 4 Days | 150 | 225 | 56 | 7316576601835 | 7533.0 | ||
801.03 € | 1 | 4 Days | 160 | 240 | 60 | - | 8900.0 | ||
887.60 € | 1 | 4 Days | 170 | 260 | 67 | 7316576600746 | 12550.0 | ||
1,092.00 € | 1 | 4 Days | 180 | 280 | 74 | 7316576601361 | 16400.0 | ||
1,189.84 € | 1 | 4 Days | 190 | 290 | 75 | - | 17420.0 | ||
1,691.13 € | 1 | 4 Days | 220 | 340 | 90 | - | 29150.0 | ||
2,010.10 € | 1 | 4 Days | 240 | 360 | 92 | - | 32400.002 | ||
3,754.97 € | 1 | 4 Days | 300 | 460 | 118 | 7316570784046 | 69200.0 | ||
4,640.68 € | 1 | 4 Days | 340 | 520 | 133 | 7316570771015 | 101600.0 | ||
4,581.57 € | 1 | 4 Days | 360 | 540 | 134 | - | 107900.0 | ||
379.97 € | 1 | 4 Days | 110 | 180 | 56 | 7316576656149 | 5510.0 | ||
561.87 € | 1 | 4 Days | 120 | 200 | 62 | 7316576656200 | 7642.0 | ||
617.50 € | 1 | 4 Days | 130 | 210 | 64 | 7316576603648 | 8350.0 | ||
750.64 € | 1 | 4 Days | 140 | 225 | 68 | 7316576656248 | 10230.0 | ||
990.65 € | 1 | 4 Days | 150 | 250 | 80 | 7316576602665 | 15680.0 | ||
1,230.90 € | 1 | 4 Days | 170 | 280 | 88 | 7316576601798 | 21500.0 | ||
2,418.39 € | 1 | 4 Days | 220 | 370 | 120 | - | 52000.0 | ||
2,752.18 € | 1 | 4 Days | 240 | 400 | 128 | - | 63850.0 | ||
5,406.17 € | 1 | 17 Days | 280 | 460 | 146 | 7316570018066 | 95600.0 | ||
5,741.35 € | 1 | 4 Days | 300 | 500 | 160 | 7316570903416 | 127000.0 | ||
- | 1 | Quote | 360 | 600 | 192 | 7316571759890 | 216200.0 | ||
719.63 € | 1 | 4 Days | 120 | 215 | 76 | 7316576657283 | 11830.0 | ||
816.03 € | 1 | 4 Days | 130 | 230 | 80 | 7316570024913 | 14220.0 | ||
1,564.70 € | 1 | 4 Days | 160 | 290 | 104 | - | 29120.0 | ||
2,113.98 € | 1 | 4 Days | 170 | 310 | 110 | - | 36300.0 | ||
2,100.87 € | 1 | 4 Days | 180 | 320 | 112 | - | 37850.0 | ||
2,576.47 € | 1 | 4 Days | 190 | 340 | 120 | - | 46000.0 | ||
2,743.32 € | 1 | 4 Days | 200 | 360 | 128 | - | 55250.0 | ||
4,626.67 € | 1 | 4 Days | 240 | 440 | 160 | 7316570809725 | 107000.0 | ||
6,583.75 € | 1 | 4 Days | 260 | 480 | 174 | - | 139500.0 | ||
7,356.57 € | 1 | 4 Days | 280 | 500 | 176 | 7316571742328 | 148000.0 | ||
1,216.80 € | 1 | 4 Days | 180 | 250 | 52 | 7316577079619 | 7732.0 | ||
1,416.56 € | 1 | 4 Days | 190 | 260 | 52 | 7316577119315 | 7920.0 | ||
1,616.40 € | 1 | 4 Days | 240 | 320 | 60 | - | 13150.0 | ||
4,646.27 € | 1 | 4 Days | 320 | 440 | 90 | 7316571883120 | 41700.0 | ||
393.04 € | 1 | 4 Days | 75 | 115 | 40 | 7316570584523 | 1425.0 | ||
469.64 € | 1 | 4 Days | 100 | 150 | 50 | 7316572076644 | 2941.0 | ||
520.53 € | 1 | 4 Days | 110 | 170 | 60 | 7316571868967 | 4985.0 | ||
678.20 € | 1 | 4 Days | 130 | 200 | 69 | 7316577119407 | 7670.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +200 °C | Version | Standard version |