Spherical roller bearings E Series (21309 E)

Spherical roller bearings  E Series 21309 E

Product Details:

Manufacturer part number: 21309 E

Brand: SKF

Price: 99.28

Delivery time: 17 Days


Technical Data:

I.D. d: 45 mm

O.D. D: 100 mm

Width B: 25 mm

EAN: 7316577729842

Weight: 975.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21309 E

Part Number
21309 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

99.28 €

1 17 Days 45100257316577729842975.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings E Series, part number 21309 E.
You can find the detail information about specifications and dimensions on part number 21309 E.

Variation of this product

Part Number
21310 E
21311 E
21314 E
21315 E
21316 E
21318 E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

114.13 €

1 17 Days 501102773165776125261279.0

133.57 €

1 17 Days 551202973165776125641664.0

214.20 €

1 17 Days 701503573165776643583111.0

227.57 €

1 Quote 751603773165776643653768.0

256.25 €

1 17 Days 801703973165777422854521.0

331.08 €

1 17 Days 901904373165777423156202.0

Tech Support