Spherical roller bearings EC3 Series (21310 EC3)

Spherical roller bearings  EC3 Series 21310 EC3

Product Details:

Manufacturer part number: 21310 EC3

Brand: SKF

Price: 106.35

Delivery time: 17 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 110 mm

Width B: 27 mm

EAN: 7316577650320

Weight: 1274.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21310 EC3

Part Number
21310 EC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

106.35 €

1 17 Days 501102773165776503201274.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings EC3 Series, part number 21310 EC3.
You can find the detail information about specifications and dimensions on part number 21310 EC3.

Variation of this product

Part Number
21312 EC3
21313 EC3
21314 EC3
21315 EC3
21316 EC3
21317 EC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

140.44 €

1 17 Days 601303173165777422472043.9999

164.74 €

1 17 Days 651403373165777325142523.0

199.61 €

1 17 Days 701503573165777326203111.0

212.06 €

1 17 Days 751603773165777422783768.0

238.79 €

1 17 Days 8017039-4521.0

270.87 €

1 17 Days 851804173165776639935313.0

Tech Support