Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22308 EVA405 |
22309 EVA405 |
22310 EVA405 |
22313 EVA405 |
22314 EVA405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
122.98 € | 1 | 17 Days | 40 | 90 | 33 | 7316571653341 | 1000.0 | ||
136.75 € | 1 | 17 Days | 45 | 100 | 36 | 7316571636481 | 1379.0 | ||
160.52 € | 1 | 17 Days | 50 | 110 | 40 | 7316571551784 | 1833.0 | ||
254.33 € | 1 | 17 Days | 65 | 140 | 48 | 7316570217735 | 3489.0 | ||
291.85 € | 1 | 17 Days | 70 | 150 | 51 | 7316570343076 | 4295.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 6 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing | Temperature range | -30 to +200 °C |
Version | For vibrating load |