Spherical roller bearings EW Series (21309 EW)

Spherical roller bearings  EW Series 21309 EW

Product Details:

Manufacturer part number: 21309 EW

Brand: SKF

Price: 109.70

Delivery time: 4 Days


Technical Data:

I.D. d: 45 mm

O.D. D: 100 mm

Width B: 25 mm

EAN: 7316576651670

Weight: 978.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21309 EW

Part Number
21309 EW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

109.70 €

1 4 Days 45100257316576651670978.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings EW Series, part number 21309 EW.
You can find the detail information about specifications and dimensions on part number 21309 EW.

Variation of this product

Part Number
21308 EW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

114.48 €

1 17 Days 4090237316571904917747.0

Tech Support