Spherical roller bearings K.CCC3W33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22228 K.CCC3W33
22232 K.CCC3W33
22234 K.CCC3W33
22236 K.CCC3W33
22238 K.CCC3W33
22240 K.CCC3W33
22248 K.CCC3W33
22324 K.CCC3W33
22326 K.CCC3W33
22328 K.CCC3W33
22330 K.CCC3W33
22332 K.CCC3W33
22336 K.CCC3W33
22344 K.CCC3W33
23022 K.CCC3W33
23024 K.CCC3W33
23026 K.CCC3W33
23030 K.CCC3W33
23032 K.CCC3W33
23034 K.CCC3W33
23036 K.CCC3W33
23038 K.CCC3W33
23040 K.CCC3W33
23044 K.CCC3W33
23068 K.CCC3W33
23124 K.CCC3W33
23126 K.CCC3W33
23128 K.CCC3W33
23130 K.CCC3W33
23134 K.CCC3W33
23140 K.CCC3W33
23160 K.CCC3W33
23224 K.CCC3W33
23226 K.CCC3W33
23228 K.CCC3W33
23234 K.CCC3W33
23236 K.CCC3W33
23238 K.CCC3W33
23248 K.CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

760.92 €

1 4 Days 14025068731657660018013662.0

1,046.43 €

1 4 Days 16029080731657660134722300.0

1,596.74 €

1 4 Days 17031086731657660083827335.0

1,681.37 €

1 4 Days 18032086-28460.0

1,862.08 €

1 4 Days 19034092-34400.0

2,479.16 €

1 4 Days 20036098-41800.0

4,365.20 €

1 4 Days 240440120731657665327878000.0

1,048.98 €

1 4 Days 12026086731657660158321610.0

1,284.03 €

1 4 Days 13028093731657660006727100.0

1,601.90 €

1 4 Days 140300102-34300.0

1,869.63 €

1 4 Days 150320108-40800.0

2,057.90 €

1 4 Days 160340114731657660241248800.0

3,085.05 €

1 4 Days 180380126-67700.0

5,190.78 €

1 4 Days 2204601457316576654787113000.0

307.48 €

1 4 Days 1101704573165773145123650.0

314.33 €

1 4 Days 1201804673165766549163857.0

518.78 €

1 4 Days 1302005273165766549785480.0

674.70 €

1 4 Days 1502255673165766550747370.0

801.03 €

1 4 Days 1602406073165766551288870.0

932.73 €

1 4 Days 17026067731657660344012420.0

1,092.00 €

1 4 Days 18028074731657660348815914.0

1,253.57 €

1 4 Days 19029075731657665518016850.0

1,395.78 €

1 4 Days 20031082731657665520321441.0

1,781.72 €

1 4 Days 22034090-28300.0

4,665.19 €

1 4 Days 340520133731657098178097400.0

561.87 €

1 4 Days 1202006273165766562177332.0

617.50 €

1 4 Days 1302106473165766017438100.0005

750.64 €

1 4 Days 1402256873165766037169930.0

990.65 €

1 4 Days 15025080731657660270215200.0

1,296.83 €

1 4 Days 17028088731657660181120600.0

2,067.61 €

1 4 Days 200340112-40000.0

5,771.30 €

1 4 Days 3005001607316570910919123200.0

719.63 €

1 4 Days 12021576731657665729011530.0

857.52 €

1 4 Days 13023080731657665734413620.0

1,016.72 €

1 4 Days 14025088731657660388417900.0

2,113.98 €

1 4 Days 170310110-34800.0

2,213.41 €

1 4 Days 180320112-37000.0

2,576.47 €

1 4 Days 190340120-45400.0

4,726.43 €

1 4 Days 240440160-104000.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

Tech Support