Spherical roller bearings K.CCC4W33 Series (22236 K.CCC4W33)

Spherical roller bearings  K.CCC4W33 Series 22236 K.CCC4W33

Product Details:

Manufacturer part number: 22236 K.CCC4W33

Brand: SKF

Price: 1,878.87

Delivery time: 4 Days


Technical Data:

I.D. d: 180 mm

O.D. D: 320 mm

Width B: 86 mm

EAN: 7316576602306

Weight: 28460.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22236 K.CCC4W33

Part Number
22236 K.CCC4W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,878.87 €

1 4 Days 18032086731657660230628460.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings K.CCC4W33 Series, part number 22236 K.CCC4W33.
You can find the detail information about specifications and dimensions on part number 22236 K.CCC4W33.

Variation of this product

Part Number
22228 K.CCC4W33
22230 K.CCC4W33
22234 K.CCC4W33
22238 K.CCC4W33
22240 K.CCC4W33
22326 K.CCC4W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

809.17 €

1 4 Days 14025068731657660019713600.0

1,003.94 €

1 4 Days 15027073731657660072217450.0

1,697.95 €

1 4 Days 17031086731657665314827340.0

2,316.36 €

1 4 Days 19034092731657660119434400.0

2,491.10 €

1 4 Days 20036098-41800.0

1,434.85 €

1 4 Days 13028093731657700153527100.0

Tech Support