Spherical roller bearings K.CCW33 Series (22228 K.CCW33)

Spherical roller bearings  K.CCW33 Series 22228 K.CCW33

Product Details:

Manufacturer part number: 22228 K.CCW33

Brand: SKF

Price: 753.07

Delivery time: 4 Days


Technical Data:

I.D. d: 140 mm

O.D. D: 250 mm

Width B: 68 mm

EAN: 7316576600166

Weight: 13662.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22228 K.CCW33

Part Number
22228 K.CCW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

753.07 €

1 4 Days 14025068731657660016613662.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings K.CCW33 Series, part number 22228 K.CCW33.
You can find the detail information about specifications and dimensions on part number 22228 K.CCW33.

Variation of this product

Part Number
22232 K.CCW33
22236 K.CCW33
22238 K.CCW33
22240 K.CCW33
22248 K.CCW33
22324 K.CCW33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,046.43 €

1 4 Days 16029080731657660133022300.0

1,681.37 €

1 4 Days 18032086-28460.0

2,072.88 €

1 4 Days 19034092-34400.0

2,479.16 €

1 4 Days 20036098-41800.0

4,365.20 €

1 4 Days 240440120731657665329278000.0

1,048.98 €

1 4 Days 12026086731657660316721850.0

Tech Support