Spherical roller bearings K.E Series (21309 K.E)

Spherical roller bearings  K.E Series 21309 K.E

Product Details:

Manufacturer part number: 21309 K.E

Brand: SKF

Price: 108.85

Delivery time: 17 Days


Technical Data:

I.D. d: 45 mm

O.D. D: 100 mm

Width B: 25 mm

EAN: 7316577742223

Weight: 940.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21309 K.E

Part Number
21309 K.E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

108.85 €

1 17 Days 45100257316577742223940.0

Loading...

  1. 1

Basic information

Inner/Outer Race Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings K.E Series, part number 21309 K.E.
You can find the detail information about specifications and dimensions on part number 21309 K.E.

Variation of this product

Part Number
21310 K.E
21312 K.E
21313 K.E
21314 K.E
21315 K.E
21316 K.E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

125.15 €

1 17 Days 501102773165776125331270.0

165.25 €

1 17 Days 601303173165777422542026.0

188.38 €

1 17 Days 651403373165777422612493.0

223.83 €

1 17 Days 701503573165776637573076.0

249.55 €

1 17 Days 751603773165776637403724.0

281.00 €

1 17 Days 801703973165776637644457.0

Tech Support