Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
97.53 € | 1 | 17 Days | 45 | 100 | 25 | 7316570352276 | 950.0 | ||
112.14 € | 1 | 17 Days | 50 | 110 | 27 | 7316570018042 | 1261.0 | ||
148.08 € | 1 | 17 Days | 60 | 130 | 31 | 7316571111513 | 2026.0 | ||
168.81 € | 1 | 17 Days | 65 | 140 | 33 | 7316570017069 | 2493.0 | ||
223.60 € | 1 | 17 Days | 75 | 160 | 37 | 7316571085111 | 3724.0 | ||
251.77 € | 1 | 17 Days | 80 | 170 | 39 | 7316570017403 | 4457.0 | ||
284.33 € | 1 | 4 Days | 85 | 180 | 41 | 7316570196627 | 5373.0 | ||
316.27 € | 1 | 4 Days | 90 | 190 | 43 | 7316570210163 | 6159.0 | ||
424.20 € | 1 | 4 Days | 100 | 215 | 47 | 7316570319729 | 8350.0 | ||
62.45 € | 1 | 17 Days | 35 | 72 | 23 | 7316572101605 | 430.0 | ||
66.91 € | 1 | 17 Days | 40 | 80 | 23 | 7316576651939 | 503.00003 | ||
74.76 € | 1 | 17 Days | 50 | 90 | 23 | 7316571905273 | 603.0 | ||
93.04 € | 1 | 17 Days | 60 | 110 | 28 | 7316576652219 | 1104.0 | ||
109.42 € | 1 | 12 Days | 65 | 120 | 31 | 7316571444321 | 1496.0 | ||
125.22 € | 1 | 17 Days | 70 | 125 | 31 | 7316576652363 | 1565.0 | ||
231.16 € | 1 | 4 Days | 100 | 180 | 46 | 7316570993790 | 4736.0 | ||
301.30 € | 1 | 4 Days | 110 | 200 | 53 | 7316570514759 | 6960.0 | ||
378.94 € | 1 | 4 Days | 120 | 215 | 58 | 7316570877823 | 8692.0 | ||
95.72 € | 1 | 17 Days | 40 | 90 | 33 | 7316571570594 | 1000.0 | ||
124.94 € | 1 | 17 Days | 50 | 110 | 40 | 7316571551692 | 1794.0 | ||
146.69 € | 1 | 17 Days | 55 | 120 | 43 | 7316576653667 | 2276.0 | ||
170.24 € | 1 | 17 Days | 60 | 130 | 46 | 7316576653759 | 2856.0 | ||
197.97 € | 1 | 12 Days | 65 | 140 | 48 | 7316576653889 | 3420.0 | ||
245.39 € | 1 | 4 Days | 75 | 160 | 55 | 7316570866896 | 5148.0 | ||
308.03 € | 1 | 4 Days | 80 | 170 | 58 | 7316576654169 | 6154.0 | ||
482.67 € | 1 | 4 Days | 95 | 200 | 67 | 7316570806205 | 9800.0 | ||
579.31 € | 1 | 4 Days | 100 | 215 | 73 | 7316570705362 | 12590.0 | ||
774.57 € | 1 | 4 Days | 110 | 240 | 80 | 7316570827545 | 17340.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +200 °C | Version | Standard version |