Spherical roller bearings K.EC4 Series (22220 K.EC4)

Spherical roller bearings  K.EC4 Series 22220 K.EC4

Product Details:

Manufacturer part number: 22220 K.EC4

Brand: SKF

Price: 321.17

Delivery time: 4 Days


Technical Data:

I.D. d: 100 mm

O.D. D: 180 mm

Width B: 46 mm

EAN: 7316570379372

Weight: 4853.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22220 K.EC4

Part Number
22220 K.EC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

321.17 €

1 4 Days 1001804673165703793724853.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings K.EC4 Series, part number 22220 K.EC4.
You can find the detail information about specifications and dimensions on part number 22220 K.EC4.

Variation of this product

Part Number
22211 K.EC4
22215 K.EC4
22222 K.EC4
22224 K.EC4
22226 K.EC4
22314 K.EC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

97.70 €

1 17 Days 55100257316576652158819.0

163.19 €

1 17 Days 751303173165766524551648.0

413.70 €

1 4 Days 1102005373165708817906867.0

499.65 €

1 4 Days 12021558-8650.0

667.10 €

1 4 Days 13023064731657048153210950.0

273.33 €

1 4 Days 701505173165700799514216.0

Tech Support