Spherical roller bearings K.EJAVA405 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22318 K.EJAVA405
22319 K.EJAVA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

433.03 €

1 4 Days 901906473165704933378644.0

555.64 €

1 4 Days 952006773165705321429800.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 6 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing Temperature range -30 to +200 °C
Version For vibrating load

Tech Support